(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

NPT Fitting BU/Bushing

NPT Fitting BU/Bushing
  • Volume Discount

Various fittings of the NPT screws of the taper screw standard for America pipe are available with short delivery date. Conversion products of JIS standard PT screws are also available. (NPTXPTN/NPTXPTS)

[Features]
・We are further improving D4E functional areas, matching the needs for lightness, compactness, high durability and sealing

Part Number

Configured Part Number is shown.

Part Number
NPT-BU-8AX6A
NPT-BU-8AX6A-SU4
NPT-BU-10AX8A
NPT-BU-10AX8A-SU4
NPT-BU-15AX8A
NPT-BU-15AX10A
NPT-BU-15AX10A-SU4
NPT-BU-20AX10A
NPT-BU-20AX10A-SU4
NPT-BU-20AX15A
NPT-BU-20AX15A-SU4
NPT-BU-25AX15A
NPT-BU-25AX15A-SU4
NPT-BU-25AX20A
NPT-BU-25AX20A-SU4
NPT-BU-32AX20A
NPT-BU-32AX20A-SU4
NPT-BU-32AX25A
NPT-BU-32AX25A-SU4
NPT-BU-40AX25A
NPT-BU-40AX25A-SU4
NPT-BU-40AX32A
NPT-BU-40AX32A-SU4
NPT-BU-50AX32A
NPT-BU-50AX32A-SU4
NPT-BU-50AX40A
NPT-BU-50AX40A-SU4
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Thread Nominal M1 Thread Nominal M2
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/4B(8A)1/8B(6A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/4B(8A)1/8B(6A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/8B(10A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)1/4B(8A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1/2B(15A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)3/8B(10A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel3/4B(20A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)1/2B(15A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)1/2B(15A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1B(25A)3/4B(20A)
1 Piece(s)Available

8 Days or more

[Stainless Steel] 304 Stainless Steel1B(25A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/4B(32A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1B(25A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/4B(32A)
1 Piece(s)Available

9 Days or more

[Steel] Carbon Steel2B(50A)1 1/2B(40A)
1 Piece(s)Available

9 Days or more

[Stainless Steel] 304 Stainless Steel2B(50A)1 1/2B(40A)

Loading...

  1. 1

Basic Information

Max. Operating Pressure(MPa) 12 Connection Type Screw⇔Screw Different Diameter Connecting Shape Bushings
Connection Thread Type M1 NPT (Male thread) Connection Thread Type M2 NPT (Female thread) Surface Treatment No
Applicable Fluid Water / Steam / Oil Divisions of Max. Operating Pressure than 2.0Mpa Type Fitting
Interior Resin Lining No Main Body Thickness Sch.80

Additional Products in this Category

Tech Support