(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ratchet Pawl

Ratchet Pawl
  • Volume Discount

•Heat Treatment: Induction hardened
•Surface Treatment: Black oxide finish
•Material: 1045 Carbon Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRT1-C
SRT2/3-C
SRT2-C
SRT3-C
SRT4-C
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFull Length
(mm)
Thickness
(mm)
Hole diameter
(φ)
1 Piece(s)Available

8 Days or more

1049128
1 Piece(s)Available

8 Days or more

103865
1 Piece(s)Available

8 Days or more

1067.51510
1 Piece(s)Available

8 Days or more

10802012
1 Piece(s)Available

8 Days or more

10982513

Loading...

  1. 1

Basic Information

Material 1045 Carbon Steel Heat Treatment Induction hardened Surface Treatment Black oxide finish

Additional Products in this Category

Tech Support