(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Rack

Stainless Steel Rack
  • Volume Discount

•Material : Stainless Steel
•Teeth Type : Standard
For complete product overview and details on Stainless Steel Rack see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUR1-500
SUR1.5-500
SUR2-500
SUR2.5-500
SUR3-500
SUR4-500
SURF1.5-1000
SURF2-1000
SURF2.5-1000
SURF3-1000
SURF4-1000
SURFD1.5-1000
SURFD2-1000
SURFD2.5-1000
SURFD3-1000
SURFD4-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Length (nominal) Number of Effective Teeth
(Teeth)
Tooth Width
(mm)
Both Ends Machined Height
(mm)
The number of holes Applicable screw size
1 Piece(s)Available

8 Days or more

10150550015910No12--
1 Piece(s)Available

8 Days or more

101.550550010515No20--
1 Piece(s)Available

8 Days or more

1025055007920No25--
1 Piece(s)Available

9 Days or more

102.55055006325No30--
1 Piece(s)Available

9 Days or more

1035055005230No35--
1 Piece(s)Available

9 Days or more

1045055003940No45--
1 Piece(s)Available

9 Days or more

101.5999.03100021215Presence20--
1 Piece(s)Available

8 Days or more

1021005.31100016020Presence25--
1 Piece(s)Available

9 Days or more

102.51005.31100012825Presence30--
1 Piece(s)Available

9 Days or more

103999.03100010630Presence35--
1 Piece(s)Available

9 Days or more

1041005.3110008040Presence45--
1 Piece(s)Available

9 Days or more

101.5999.03100021215Presence206M5
1 Piece(s)Available

9 Days or more

1021005.31100016020Presence256M6
1 Piece(s)Available

9 Days or more

102.51005.31100012825Presence306M8
1 Piece(s)Available

9 Days or more

103999.03100010630Presence356M10
1 Piece(s)Available

9 Days or more

1041005.3110008040Presence456M12

Loading...

  1. 1

Basic Information

Teeth Type Standard Shape Rack Material Stainless Steel
Heat Treatment Solution treatment Ground Teeth No Surface Treatment No
Accuracy Grade(KHK standard) KHK R 001 - Class 5 Material Stainless Steel (303/304 Stainless Steel)

Additional Products in this Category

Tech Support