(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

Hole Machining Rack SRF

Hole Machining Rack SRF
  • Volume Discount

•Material : Steel
•Teeth Type : Standard
For complete product overview and details on Hole Machining Rack SRF see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SRFD1.5-1000
SRFD1.5-1500
SRFD1.5-2000
SRFD1.5-300J
SRFD1.5-500J
SRFD2-1000
SRFD2-1500
SRFD2-2000
SRFD2-300J
SRFD2-500J
SRFD2.5-1000
SRFD2.5-1500
SRFD2.5-2000
SRFD2.5-300J
SRFD2.5-500J
SRFD3-1000
SRFD3-1500
SRFD3-2000
SRFD3-300J
SRFD3-500J
SRFD4-1000
SRFD4-1500
SRFD4-2000
SRFD4-500J
SRFD5-1000
SRFD5-1500
SRFD5-2000
SRFD5-500J
SRFD6-1000
SRFD6-1500
SRFD6-2000
SRFD6-500J
SRFK0.5-300J
SRFK0.8-300J
SRFK1-300J
SRFK1-500J
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule (M) / Circular Pitch (P) Full Length
(mm)
Length (nominal) Number of Effective Teeth
(Teeth)
Tooth Width
(mm)
Height
(mm)
The number of holes Applicable screw size
1 Piece(s)Available

8 Days or more

101.5999.03100021215206M5
1 Piece(s)Available

9 Days or more

101.51507.96150032015209M5
1 Piece(s)Available

9 Days or more

101.52049.882000435152012M5
1 Piece(s)Available

12 Days or more

101.5301.593006415203M5
1 Piece(s)Available

12 Days or more

101.5499.5150010615204M5
1 Piece(s)Available

10 Days or more

1021005.31100016020256M6
1 Piece(s)Available

8 Days or more

1021507.96150024020259M6
1 Piece(s)Available

9 Days or more

1022048.312000326202512M6
1 Piece(s)Available

8 Days or more

102301.593004820253M6
1 Piece(s)Available

12 Days or more

102502.655008020254M6
1 Piece(s)Available

9 Days or more

102.51005.31100012825306M8
1 Piece(s)Available

9 Days or more

102.51507.96150019225309M8
1 Piece(s)Available

23 Days or more

102.52049.882000261253012M8
1 Piece(s)Available

8 Days or more

102.5298.453003825303M8
1 Piece(s)Available

12 Days or more

102.5502.655006425304M8
1 Piece(s)Available

9 Days or more

103999.03100010630356M10
1 Piece(s)Available

9 Days or more

1031507.96150016030359M10
1 Piece(s)Available

9 Days or more

1032045.172000217303512M10
1 Piece(s)Available

12 Days or more

103301.593003230353M10
1 Piece(s)Available

12 Days or more

103499.515005330354M10
1 Piece(s)Available

8 Days or more

1041005.3110008040456M12
1 Piece(s)Available

9 Days or more

1041507.96150012040459M12
1 Piece(s)Available

9 Days or more

1042048.312000163404512M12
1 Piece(s)Available

12 Days or more

104502.655004040454M12
1 Piece(s)Available

9 Days or more

1051005.3110006450505M14
1 Piece(s)Available

9 Days or more

1051507.9615009650507M14
1 Piece(s)Available

9 Days or more

1052042.042000130505010M14
1 Piece(s)Available

12 Days or more

105502.655003250503M14
1 Piece(s)Available

10 Days or more

106999.0310005360605M16
1 Piece(s)Available

9 Days or more

1061507.9615008060607M16
1 Piece(s)Available

9 Days or more

1062035.752000108606010M16
1 Piece(s)Available

12 Days or more

106490.095002660603M16
1 Piece(s)Available

8 Days or more

100.5300.023001915124M3
1 Piece(s)Available

12 Days or more

100.8299.08300119812.34M4
1 Piece(s)Available

8 Days or more

101301.593009610123M4
1 Piece(s)Available

23 Days or more

101499.5150015910124M4

Loading...

  1. 1

Basic Information

Teeth Type Standard Shape Rack Material Steel
Heat Treatment No Ground Teeth No Surface Treatment Black oxide finish
Both Ends Machined Presence Accuracy Grade(KHK standard) KHK R 001 - Class 4 Material 1045 Carbon Steel

Additional Products in this Category

Tech Support