(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

PG Worm Wheel (Part Numbers)

PG Worm Wheel
  • Volume Discount

•Type: Wheel
•Twisting Direction: R
•Material: MC901
•Grade Accuracy: KHK, W, 002, Class 5

PDF

Part Number

Configured Part Number is shown.

PG1.5-20R1J10

 
Part Number
PG1.5-20R1J10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

101012201.513°26′4×1.8M45Finished product

Loading...

  1. 1

Basic Information

Types Wheel Material MC901 Heat Treatment No
Accuracy Grade KHK, W, 002, Class 5 Ground Tooth No Twisting Direction R

Please check the type/dimensions/specifications of the part PG1.5-20R1J10 in the PG Worm Wheel series.

Products like this...

Part Number
PG1-20R2J6
PG1-30R1
PG1-30R1J6
PG1.5-20R1J8
PG1.5-20R2
PG1.5-20R2J10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSHole diameter, Shaft diameter
(φ)
Tooth Width
(mm)
The Number of Teeth Module Number of Starts Torsional Angle
(°)
Keyway
(mm)
Screw hole position
(mm)
Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

1061020127°11′-M45Finished product
1 Piece(s)Available

9 Days or more

1061030113°35′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

1061030113°35′-M45Finished product
1 Piece(s)Available

12 Days or more

10812201.513°26′-M55Finished product
1 Piece(s)Available

9 Days or more

10812201.526°54′---Pilot Hole Product
1 Piece(s)Available

12 Days or more

101012201.526°54′4×1.8M45Finished product

Additional Products in this Category

Tech Support