(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/15/2024 to 8:00 a.m. (CDT) 6/16/2024. We apologize for the inconvenience.

Miter SM

Miter SM
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Round hole
For complete product overview and details on Miter SM see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SM1-20
SM1-25
SM1-30
SM1.5-20
SM1.5-25
SM1.5-30
SM1.25-20
SM1.25-25
SM1.25-30
SM2-16
SM2-20
SM2-25
SM2-30
SM2.5-16
SM2.5-20
SM2.5-25
SM2.5-30
SM3-16
SM3-20
SM3-25
SM3-30
SM3.5-20
SM3.5-25
SM3.5-30
SM4-16
SM4-20
SM4-25
SM4-30
SM5-16
SM5-20
SM5-25
SM5-30
SM6-20
SM6-25
SM8-20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
1 Piece(s)Available

8 Days or more

1012056
1 Piece(s)Available

8 Days or more

1012566
1 Piece(s)Available

8 Days or more

1013068
1 Piece(s)Available

8 Days or more

101.52088
1 Piece(s)Available

8 Days or more

101.525910
1 Piece(s)Available

8 Days or more

101.5301010
1 Piece(s)Available

8 Days or more

101.252068
1 Piece(s)Available

9 Days or more

101.252578
1 Piece(s)Available

9 Days or more

101.2530810
1 Piece(s)Available

8 Days or more

10216710
1 Piece(s)Available

8 Days or more

102201012
1 Piece(s)Available

8 Days or more

102251212
1 Piece(s)Available

8 Days or more

102301212
1 Piece(s)Available

8 Days or more

102.516912
1 Piece(s)Available

8 Days or more

102.5201214
1 Piece(s)Available

8 Days or more

102.5251516
1 Piece(s)Available

8 Days or more

102.5301516
1 Piece(s)Available

9 Days or more

103161114
1 Piece(s)Available

8 Days or more

103201516
1 Piece(s)Available

8 Days or more

103252020
1 Piece(s)Available

8 Days or more

103302020
1 Piece(s)Available

18 Days or more

103.5201820
1 Piece(s)Available

9 Days or more

103.5252225
1 Piece(s)Available

9 Days or more

103.5302225
1 Piece(s)Available

9 Days or more

104161416
1 Piece(s)Available

8 Days or more

104202020
1 Piece(s)Available

8 Days or more

104252528
1 Piece(s)Available

9 Days or more

104302528
1 Piece(s)Available

9 Days or more

105161720
1 Piece(s)Available

8 Days or more

105202625
1 Piece(s)Available

9 Days or more

105253028
1 Piece(s)Available

9 Days or more

105303028
1 Piece(s)Available

9 Days or more

106.0203028
1 Piece(s)Available

9 Days or more

106.0253528
1 Piece(s)Available

9 Days or more

108.0203530

Loading...

  1. 1

Basic Information

Shape Miter Gear Gear Ratio 1 Material Steel
Heat Treatment No Ground Tooth No Shaft Bore Config. Round hole
Surface Treatment Black oxide finish Accuracy Grade(* New JIS) Class 3 Shaft Bore Tolerance H7
Shaft Hole Specifications Pilot Hole Product Material (Details) 1045 Carbon Steel

Additional Products in this Category

Tech Support