(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Tooth Spiral Miter SMSG (Part Numbers)

Ground Tooth Spiral Miter SMSG
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Tooth Spiral Miter SMSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

SMSG2-30RJ15

 
Part Number
SMSG2-30RJ15
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1215R5×2.3M46.25Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part SMSG2-30RJ15 in the Ground Tooth Spiral Miter SMSG series.

Products like this...

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG2-30RJ16
SMSG2-30RJ17
SMSG2-30RJ18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10125Round hole66LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10125Round hole+tap66LNoM44Finished product
1 Piece(s)Available

12 Days or more

10125Round hole+tap68LNoM54Finished product
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1216R5×2.3M46.25Finished product
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1217R5×2.3M46.25Finished product
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1218R6×2.8M56.25Finished product

Additional Products in this Category

Tech Support