(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ground Tooth Spiral Miter SMSG (Part Numbers)

Ground Tooth Spiral Miter SMSG
  • Volume Discount

•Material : Steel
•Surface Treatment : Black Oxide Coating
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Tooth Spiral Miter SMSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

SMSG1.5-20LJ8

 
Part Number
SMSG1.5-20LJ8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

101.520Round hole+tap88LNoM56.5Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Induction hardened Ground Tooth Presence Surface Treatment Black oxide finish
Accuracy Grade(* New JIS) Class 2 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part SMSG1.5-20LJ8 in the Ground Tooth Spiral Miter SMSG series.

Products like this...

Part Number
SMSG1-25L
SMSG1-25LJ6
SMSG1-25LJ8
SMSG1.5-20R
SMSG1.5-20RJ10
SMSG1.5-20RJ8
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10125Round hole66LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10125Round hole+tap66LNoM44Finished product
1 Piece(s)Available

12 Days or more

10125Round hole+tap68LNoM54Finished product
1 Piece(s)Available

9 Days or more

101.520Round hole88RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

101.520Keyway + Tap810R4×1.8M46.5Finished product
1 Piece(s)Available

12 Days or more

101.520Round hole+tap88RNoM56.5Finished product

Additional Products in this Category

Tech Support