(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Ground Spiral Miter MMSG (Part Numbers)

Ground Spiral Miter MMSG
  • Volume Discount

•Material : Steel
•Surface Treatment : Not Provided
•Shaft Bore Config. : Keyway + Tap, Round hole
For complete product overview and details on Ground Spiral Miter MMSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

MMSG2-30LJ22

 
Part Number
MMSG2-30LJ22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1222L6×2.87.5M5Finished product

Loading...

  1. 1

Basic Information

Shape Spiral Miter Gear Gear Ratio 1 Material Steel
Heat Treatment Carburizing and Quenching Ground Tooth Presence Surface Treatment No
Accuracy Grade(* New JIS) Class 1 Shaft Bore Tolerance H7 Spiral Angle(deg) 35
Material (Details) SCM415

Please check the type/dimensions/specifications of the part MMSG2-30LJ22 in the Ground Spiral Miter MMSG series.

Products like this...

Part Number
MMSG2-25L
MMSG2-25LJ12
MMSG2-25LJ14
MMSG2-30LJ25
MMSG2-30R
MMSG2-30RJ14
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSModule Number of Teeth
(Teeth)
Shaft Bore Config. Tooth Width
(mm)
Hole diameter / shaft diameter
(Ø)
Twisting Direction Keyway
(mm)
Size of Screw Hole Screw Hole Dimensions
(mm)
Shaft Hole Specifications
1 Piece(s)Available

9 Days or more

10225Round hole1112LNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1112L4×1.85.5M4Finished product
1 Piece(s)Available

12 Days or more

10225Keyway + Tap1114L5×2.35.5M4Finished product
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1225L8×3.37.5M6Finished product
1 Piece(s)Available

9 Days or more

10230Round hole1214RNo--Pilot Hole Product
1 Piece(s)Available

12 Days or more

10230Keyway + Tap1214R5×2.37.5M4Finished product

Additional Products in this Category

Tech Support