(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spur Gear SUS (Part Numbers)

Stainless Steel Spur Gear SUS
  • Volume Discount

•Material : Stainless Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Stainless Steel Spur Gear SUS see the sections below:

PDF

Part Number

Configured Part Number is shown.

SUS1-36J16

 
Part Number
SUS1-36J16
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

1036Shape BKeyway + Tap1610H728105X2.3M4Finished product

Loading...

  1. 1

Basic Information

Material Stainless Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) 303 Stainless Steel

Please check the type/dimensions/specifications of the part SUS1-36J16 in the Stainless Steel Spur Gear SUS series.

Products like this...

Part Number
SUS1-100J15
SUS1-100J16
SUS1-100J17
SUS1-36J8
SUS1-40
SUS1-40J10
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

10100Shape BKeyway + Tap1510H760105X2.3M4Finished product
1 Piece(s)Available

12 Days or more

10100Shape BKeyway + Tap1610H760105X2.3M4Finished product
1 Piece(s)Available

12 Days or more

10100Shape BKeyway + Tap1710H760105X2.3M4Finished product
1 Piece(s)Available

12 Days or more

1036Shape BRound hole+tap810H72810-M5Finished product
1 Piece(s)Available

8 Days or more

1040Shape BRound hole1010H73510--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1040Shape BKeyway + Tap1010H735104X1.8M4Finished product

Additional Products in this Category

Tech Support