(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Spur Gear SUS

Stainless Steel Spur Gear SUS
  • Volume Discount

•Material : Stainless Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Stainless Steel Spur Gear SUS see the sections below:

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SUS1-15
SUS1-15-H-9
SUS1-15-H-10
SUS1-15-H-11
SUS1-15-P-8
SUS1-15-P-9
SUS1-15-P-10
SUS1-15-P-11
SUS1-15J8
SUS1-16
SUS1-16J8
SUS1-18
SUS1-18-H-9
SUS1-18-H-10
SUS1-18-H-11
SUS1-18-H-12
SUS1-18-H-13
SUS1-18-H-14
SUS1-18-N-8
SUS1-18-N-9
SUS1-18-N-10
SUS1-18-P-8
SUS1-18-P-9
SUS1-18-P-10
SUS1-18-P-11
SUS1-18-P-12
SUS1-18J8
SUS1-20
SUS1-20-H-9
SUS1-20-H-10
SUS1-20-P-8
SUS1-20-P-9
SUS1-20-P-10
SUS1-20J8
SUS1-22
SUS1-22J8
SUS1-24
SUS1-24J8
SUS1-25
SUS1-25J8
SUS1-28
SUS1-28J8
SUS1-28J10
SUS1-28J12
SUS1-30
SUS1-30-H-9
SUS1-30-H-10
SUS1-30-H-11
SUS1-30-H-12
SUS1-30-H-13
SUS1-30-H-14
SUS1-30-H-15
SUS1-30-H-16
SUS1-30-H-17
SUS1-30-H-18
SUS1-30-H-19
SUS1-30-N-8
SUS1-30-N-9
SUS1-30-N-10
SUS1-30-N-11
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

9 Days or more

1015K-ShapedRound hole810H71720--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole910-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole1010-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole1110-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole+tap810-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole+tap910-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole+tap1010-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1015K-ShapedRound hole+tap1110-NoNo-M4Finished product
1 Piece(s)Available

8 Days or more

1015K-ShapedRound hole+tap810H71720-M5Finished product
1 Piece(s)Available

8 Days or more

1016K-ShapedRound hole810H71820--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1016K-ShapedRound hole+tap810H71820-M5Finished product
1 Piece(s)Available

9 Days or more

1018K-ShapedRound hole810H72020--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole910-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole1010-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole1110-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole1210-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole1310-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole1410-NoNo--Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedKeyway + Tap810-NoNo3X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedKeyway + Tap910-NoNo3X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedKeyway + Tap1010-NoNo3X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole+tap810-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole+tap910-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole+tap1010-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole+tap1110-NoNo-M4Finished product
1 Piece(s)Available

17 Days or more

1018K-ShapedRound hole+tap1210-NoNo-M4Finished product
1 Piece(s)Available

12 Days or more

1018K-ShapedRound hole+tap810H72020-M5Finished product
1 Piece(s)Available

8 Days or more

1020Shape BRound hole810H71610--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1020Shape BRound hole910-1610--Finished product
1 Piece(s)Available

17 Days or more

1020Shape BRound hole1010-1610--Finished product
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap810-1610-M4Finished product
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap910-1610-M4Finished product
1 Piece(s)Available

17 Days or more

1020Shape BRound hole+tap1010-1610-M4Finished product
1 Piece(s)Available

12 Days or more

1020Shape BRound hole+tap810H71610-M5Finished product
1 Piece(s)Available

8 Days or more

1022Shape BRound hole810H71810--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1022Shape BRound hole+tap810H71810-M5Finished product
1 Piece(s)Available

8 Days or more

1024Shape BRound hole810H72010--Pilot Hole Product
1 Piece(s)Available

14 Days or more

1024Shape BRound hole+tap810H72010-M5Finished product
1 Piece(s)Available

8 Days or more

1025Shape BRound hole810H72010--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1025Shape BRound hole+tap810H72010-M5Finished product
1 Piece(s)Available

9 Days or more

1028Shape BRound hole810H72310--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1028Shape BRound hole+tap810H72310-M5Finished product
1 Piece(s)Available

12 Days or more

1028Shape BKeyway + Tap1010H723104X1.8M4Finished product
1 Piece(s)Available

12 Days or more

1028Shape BKeyway + Tap1210H723104X1.8M4Finished product
1 Piece(s)Available

8 Days or more

1030Shape BRound hole810H72510--Pilot Hole Product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole910-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1010-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1110-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1210-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1310-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1410-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1510-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1610-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1710-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1810-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BRound hole1910-2510--Finished product
1 Piece(s)Available

17 Days or more

1030Shape BKeyway + Tap810-25103X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1030Shape BKeyway + Tap910-25103X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1030Shape BKeyway + Tap1010-25103X1.4M4Finished product
1 Piece(s)Available

17 Days or more

1030Shape BKeyway + Tap1110-25104X1.8M4Finished product

Loading...

Basic Information

Material Stainless Steel Heat Treatment No Surface Treatment No
Ground Tooth No Backlash Presence Metal Bushing No
Accuracy Grade(Old JIS) N8 Material (Details) 303 Stainless Steel

Additional Products in this Category

Tech Support