(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Ground Spur Gear SSG (Part Numbers)

Ground Spur Gear SSG
  • Volume Discount

•Material : Steel
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Ground Spur Gear SSG see the sections below:

PDF

Part Number

Configured Part Number is shown.

SSG1.5-60J32

 
Part Number
SSG1.5-60J32
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

22 Days or more

1060Keyway + Tap3215H7601410X3.3M8Finished product

Loading...

  1. 1

Basic Information

Material Steel Shape Shape B Heat Treatment Induction hardened
Surface Treatment Black oxide finish Ground Tooth Presence Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N7 Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part SSG1.5-60J32 in the Ground Spur Gear SSG series.

Products like this...

Part Number
SSG1-100J17
SSG1-100J18
SSG1-100J19
SSG1.5-60J35
SSG1.5-64
SSG1.5-64J20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap178H750105X2.3M4Finished product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap188H750106X2.8M5Finished product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap198H750106X2.8M5Finished product
1 Piece(s)Available

12 Days or more

1060Keyway + Tap3515H7601410X3.3M8Finished product
1 Piece(s)Available

9 Days or more

1064Round hole2015H76014--Pilot Hole Product
1 Piece(s)Available

12 Days or more

1064Keyway + Tap2015H760146X2.8M5Finished product

Additional Products in this Category

Tech Support