(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spur Gear SS (Part Numbers)

Spur Gear SS
  • Volume Discount

•Material : Steel
•Shape : Shape B, Shape K
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Spur Gear SS see the sections below:

PDF

Part Number

Configured Part Number is shown.

SS1.5-65J17

 
Part Number
SS1.5-65J17
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Accuracy Grade
(Old JIS)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

15 Days or more

1065Shape BKeyway + Tap1715H7N855105X2.3M4Finished product

Loading...

  1. 1

Basic Information

Material Steel Heat Treatment No Surface Treatment Black oxide finish
Ground Tooth No Backlash Presence Metal Bushing No
Material (Details) 1045 Carbon Steel

Please check the type/dimensions/specifications of the part SS1.5-65J17 in the Spur Gear SS series.

Products like this...

Part Number
SS0.5-20A
SS0.5-20B
SS0.5-22A
SS1.5-65J18
SS1.5-65J19
SS1.5-65J20
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shape Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Shaft Bore Tolerance Accuracy Grade
(Old JIS)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

8 Days or more

1020K-ShapedRound hole+tap35H7N81111-M3Finished product
1 Piece(s)Available

9 Days or more

1020K-ShapedRound hole+tap45H7N81111-M3Finished product
1 Piece(s)Available

9 Days or more

1022K-ShapedRound hole+tap45H7N81211-M3Finished product
1 Piece(s)Available

15 Days or more

1065Shape BKeyway + Tap1815H7N855106X2.8M5Finished product
1 Piece(s)Available

15 Days or more

1065Shape BKeyway + Tap1915H7N855106X2.8M5Finished product
1 Piece(s)Available

15 Days or more

1065Shape BKeyway + Tap2015H7N855106X2.8M5Finished product

Additional Products in this Category

Tech Support