(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Plastic Spur Gear PS (Part Numbers)

Plastic Spur Gear PS
  • Volume Discount

•Material : Resin
•Shape : Shape B
•Shaft Bore Config. : Keyway + Tap, Round hole, Round hole+tap
For complete product overview and details on Plastic Spur Gear PS see the sections below:

PDF

Part Number

Configured Part Number is shown.

PS2-25J18

 
Part Number
PS2-25J18
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap182040106X2.8NoNoFinished product

Loading...

  1. 1

Basic Information

Material Resin Shape Shape B Heat Treatment No
Surface Treatment No Ground Tooth No Backlash Presence
Metal Bushing No Accuracy Grade(Old JIS) N9 Material (Details) MC901

Please check the type/dimensions/specifications of the part PS2-25J18 in the Plastic Spur Gear PS series.

Products like this...

Part Number
PS1-100J14
PS1-100J15
PS1-100J16
PS2-25J19
PS2-25J20
PS2-25J22
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSNumber of Teeth Shaft Bore Config. Hole diameter, Shaft diameter
(Ø)
Tooth Width
(mm)
Diameter of Hub
(φ)
Length of Hub
(mm)
Keyway (width × depth)
(mm)
Tapped Hole Size Set screw (accessories) Pilot Hole Product, Completed Product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap141040105X2.3NoNoFinished product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap151040105X2.3NoNoFinished product
1 Piece(s)Available

12 Days or more

10100Keyway + Tap161040105X2.3NoNoFinished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap192040106X2.8NoNoFinished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap202040106X2.8NoNoFinished product
1 Piece(s)Available

12 Days or more

1025Keyway + Tap222040106X2.8NoNoFinished product

Additional Products in this Category

Tech Support