(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Duct Fitting Flange Collar

Stainless Steel Duct Fitting Flange Collar
  • Volume Discount

Fitting made of SUS304 2B conforming to JIS G 4305. [Please confirm the precautions in the catalog for safety]

[Features]
· Welded structure so leakage reduced further compared to the spiral model.
· Opening diameter and pipe thickness are freely selectable.
· Construction is simple and convenient.
· Low friction losses.

Part Number

Configured Part Number is shown.

Part Number
SU-U-TK-75
SU-U-TK-100
SU-U-TK-125
SU-U-TK-150
SU-U-TK-175
SU-U-TK-200
SU-U-TK-225
SU-U-TK-250
SU-U-TK-275
SU-U-TK-300
SU-U-TK-325
SU-U-TK-350
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal diameter Pipe Thickness t
(mm)
The Diameter D' of Plug Section
(mm)
1 Piece(s)Available

8 Days or more

750.673
1 Piece(s)Available

8 Days or more

1000.698
1 Piece(s)Available

8 Days or more

1250.6123
1 Piece(s)Available

8 Days or more

1500.6148
1 Piece(s)Available

12 Days or more

1750.6173
1 Piece(s)Available

8 Days or more

2000.6198
1 Piece(s)Available

12 Days or more

2250.6223
1 Piece(s)Available

12 Days or more

2500.6248
1 Piece(s)Available

12 Days or more

2750.6273
1 Piece(s)Available

12 Days or more

3000.6298
1 Piece(s)Available

12 Days or more

3250.8323
1 Piece(s)Available

12 Days or more

3500.8348

Loading...

  1. 1

Basic Information

Type Flange Color Material 304 Stainless Steel

Additional Products in this Category

Tech Support