(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Duct Fitting, Cap for Fitting

Spiral Duct Fitting, Cap for Fitting
  • Volume Discount

Fitting made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]

[Features]
Fitting is made of steel plate and plated with molten zinc in accordance with JISG3302

Part Number

Configured Part Number is shown.

Part Number
SD-Z-MM-100
SD-Z-MM-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal diameter
1 Piece(s)Available

8 Days or more

100
1 Piece(s)Available

8 Days or more

150

Loading...

  1. 1

Basic Information

Type Cap Material Steel plate Pipe Thickness t(mm) 0.6

Additional Products in this Category

Tech Support