(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Spiral Duct, Straight Pipe

Spiral Duct, Straight Pipe
  • Volume Discount

Straight pipe made of molten zinc plated steel which conforms to JIS G 3302 standards. [Please confirm the safety precautions in the catalog]

[Features]
· Straight pipe made of molten zinc plated steel which conforms to JIS G 3302 standards

Part Number

Configured Part Number is shown.

Part Number
SD-Z-AP-100-1500
SD-Z-AP-100-500
SD-Z-AP-125-1000
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal diameter Length (Straight Pipe)
1 Piece(s)Available

10 Days or more

1001500
1 Piece(s)Available

8 Days or more

100500
1 Piece(s)Available

11 Days or more

1251000

Loading...

  1. 1

Basic Information

Types Duct Pipe Shape of Duct Pipe Circle Duct Type of Duct Pipe Spiral Type(Straight Pipe)
Material Steel plate Surface Treatment Hot zinc plating Gasket None

Additional Products in this Category

Tech Support