(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Arm Kit C Type (Side Mount)

Arm Kit C Type (Side Mount)
  • Volume Discount

•Type: Free Guide Arms
•Installation Location: Wall Surface
•Free Guide Arm Type: Screw Tightened
•Material: Aluminum
•Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PCS23C-100-100
PCS23C-100-200
PCS23C-200-200
PFS23C-100-100
PFS23C-100-200
PFS23C-200-200
PGS23C-200-200
PGS23C-200-300
PGS23C-300-300
PJS23C-200-200
PJS23C-200-300
PJS23C-300-300
PKS24C-200-200
PKS24C-200-300
PKS24C-300-300
PLS25C-200-200
PLS25C-200-300
PLS25C-300-300
PNS24C-200-200
PNS24C-200-300
PNS24C-300-300
Part NumberMinimum order quantityVolume DiscountDays to Ship Arm Max. Length (Pipe L2)
(mm)
Pipe Model Pipe L1
(mm)
1 Piece(s)Available

14 Days or more

100SS0908100
1 Piece(s)Available

14 Days or more

200SS0908100
1 Piece(s)Available

14 Days or more

200SS0908200
1 Piece(s)Available

14 Days or more

100SS1008100
1 Piece(s)Available

14 Days or more

200SS1008100
1 Piece(s)Available

14 Days or more

200SS1008200
1 Piece(s)Available

14 Days or more

200SS1208200
1 Piece(s)Available

8 Days or more

300SS1208200
1 Piece(s)Available

14 Days or more

300SS1208300
1 Piece(s)Available

14 Days or more

200SS1308200
1 Piece(s)Available

14 Days or more

300SS1308200
1 Piece(s)Available

14 Days or more

300SS1308300
1 Piece(s)Available

14 Days or more

200SS1515200
1 Piece(s)Available

14 Days or more

300SS1515200
1 Piece(s)Available

14 Days or more

300SS1515300
1 Piece(s)Available

14 Days or more

200SS1910200
1 Piece(s)Available

14 Days or more

300SS1910200
1 Piece(s)Available

14 Days or more

300SS1910300
1 Piece(s)Available

14 Days or more

200SS1615200
1 Piece(s)Available

14 Days or more

300SS1615200
1 Piece(s)Available

14 Days or more

300SS1615300

Loading...

  1. 1

Basic Information

Type Free Guide Arms Free Guide Arm Type Bolt Fixation Material Aluminum
Surface Treatment Alumite Magnetic Bases No Installation location Side surface

Additional Products in this Category

Tech Support