(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - 2 Posts, perpendicular direction, same diameter. (PC608)

Post Bases - 2 Posts, perpendicular direction, same diameter. PC608
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Other Mounting
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

PC608

 
Part Number
PC608
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
Tightening Screw Direction Number of Holes for Mounting Screws
1 Piece(s)Available

12 Days or more

9Left Tighten2

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Other mountings Post Shape Round
Post Type No Bracket Material A2017 Bracket Surface Treatment Clear Anodize
Post Fixing Method Slit fastening Mounting Hole Shape Round

Please check the type/dimensions/specifications of the part PC608 in the Post Bases - 2 Posts, perpendicular direction, same diameter. series.

Products like this...

Part Number
PC609
PJ608
PJ609
PL608
PL609
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
Tightening Screw Direction Number of Holes for Mounting Screws
1 Piece(s)Available

12 Days or more

9Right Tightening2
1 Piece(s)Available

11 Days or more

13Left Tighten4
1 Piece(s)Available

12 Days or more

13Right Tightening4
1 Piece(s)Available

8 Days or more

19.1Left Tighten4
1 Piece(s)Available

12 Days or more

19.1Right Tightening4

Additional Products in this Category

Tech Support