(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Post Bases - With base plate, round tubing, with clamping screws.

Post Bases - With base plate, round tubing, with clamping screws.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Bracket Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PJ612
PL612
PN612
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

12 Days or more

19.1
1 Piece(s)Available

8 Days or more

16

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Square flange
Post Shape Round Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support