(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 4/20/2024 to 5:00 p.m. (CDT) 4/21/2024. We apologize for the inconvenience.

Post Bases - Round flange, for circular posts, with clamping screw.

Post Bases - Round flange, for circular posts, with clamping screw.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Bracket Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC603
PE603
PF603
PG603
PH603
PJ603
PK603
PL603
PN603
PQ603
PS603
Part NumberMinimum order quantityVolume DiscountDays to Ship Post Hole Diameter d
(mm)
1 Piece(s)Available

8 Days or more

9
1 Piece(s)Available

8 Days or more

8
1 Piece(s)Available

8 Days or more

10
1 Piece(s)Available

8 Days or more

12
1 Piece(s)Available

8 Days or more

25.1
1 Piece(s)Available

8 Days or more

13
1 Piece(s)Available

8 Days or more

15
1 Piece(s)Available

8 Days or more

19.1
1 Piece(s)Available

8 Days or more

16
1 Piece(s)Available

8 Days or more

20
1 Piece(s)Available

8 Days or more

6

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Square flange
Post Shape Round Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support