(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Post Bases - For square tubing, side-mount, stainless steel.

Post Bases - For square tubing, side-mount, stainless steel.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Wall Mount
•Bracket Material: 304 Stainless Steel
•Post Shape: Square

PDF

Part Number

Configured Part Number is shown.

Part Number
USQ10-600
USQ12-600
USQ13-600
USQ16-600
USQ19-600
USQ20-600
Part NumberMinimum order quantityVolume DiscountDays to Ship □ A
(mm)
1 Piece(s)Available

12 Days or more

□10
1 Piece(s)Available

12 Days or more

□12
1 Piece(s)Available

12 Days or more

□13
1 Piece(s)Available

12 Days or more

□16
1 Piece(s)Available

12 Days or more

□19
1 Piece(s)Available

12 Days or more

□20
Part Number
Part NumberMinimum order quantityVolume DiscountDays to Ship □ A
(mm)

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Side mounting Post Shape Square
Post Type No Bracket Material 304 Stainless Steel Bracket Surface Treatment No
Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support