(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Bases - For square tubing, with flange, vertical mounting.

Pipe Bases - For square tubing, with flange, vertical mounting.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Round
•Bracket Mounting Position: Horizontal Mount
•Bracket Material: Aluminum
•Bracket Surface Treatment: Clear Anodize

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ06-601
SQ08-601
SQ09-601
SQ10-601
SQ12-601
SQ13-601
SQ15-601
SQ16-601
SQ19-601
SQ20-601
SQ25-601
Part NumberMinimum order quantityVolume DiscountDays to Ship Bracket Shape □ A
(mm)
1 Piece(s)Available

11 Days or more

Square flange□6
1 Piece(s)Available

8 Days or more

Square flange□8
1 Piece(s)Available

12 Days or more

Square flange□9
1 Piece(s)Available

8 Days or more

Square flange□10
1 Piece(s)Available

8 Days or more

Square flange□12
1 Piece(s)Available

11 Days or more

Square flange□13
1 Piece(s)Available

8 Days or more

Square flange□15
1 Piece(s)Available

8 Days or more

Square flange□16
1 Piece(s)Available

11 Days or more

Square flange□19
1 Piece(s)Available

8 Days or more

Square flange□20
1 Piece(s)Available

8 Days or more

Compact Flange□25

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Post Shape Square
Post Type No Bracket Material A2017 Bracket Surface Treatment Clear Anodize
Post Fixing Method Slit fastening Mounting Hole Shape Round

Additional Products in this Category

Tech Support