(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Pipe Bases - For square tubing, vertical mounting.

Pipe Bases - For square tubing, vertical mounting.
  • Volume Discount

•Separate/Set Item: Single Item
•Mounting Hole Shape: Counterbored
•Bracket Mounting Position: Horizontal Mount
•Bracket Shape: Square Flanged
•Bracket Material: Aluminum

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SQ10-603
SQ12-603
SQ13-603
SQ16-603
Part NumberMinimum order quantityVolume DiscountDays to Ship □B
(mm)
1 Piece(s)Available

11 Days or more

□10
1 Piece(s)Available

8 Days or more

□12
1 Piece(s)Available

12 Days or more

□13
1 Piece(s)Available

8 Days or more

□16

Loading...

  1. 1

Basic Information

Single Unit/ Sets Single Unit Bracket Mounting Position Stand Bracket Shape Square flange
Post Shape Square Post Type No Bracket Material A2017
Bracket Surface Treatment Clear Anodize Post Fixing Method Slit fastening Mounting Hole Shape Counterbored

Additional Products in this Category

Tech Support