(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Round Pipe Joint, Same-Diameter Hole, Threaded Hole Forming, Square

Round Pipe Joint, Same-Diameter Hole, Threaded Hole Forming, Square
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PH120
PH121
PH122
PJ503
PJ504
PJ505
PL705
PL706
PR120
PR121
PT120
PT121
PU120
PU121
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M F
(mm)
1 Piece(s)Available

12 Days or more

25.1M524
1 Piece(s)Available

16 Days or more

25.1M624
1 Piece(s)Available

12 Days or more

25.1M824
1 Piece(s)Available

8 Days or more

13M314
1 Piece(s)Available

8 Days or more

13M414
1 Piece(s)Available

8 Days or more

13M514
1 Piece(s)Available

11 Days or more

19.1M519
1 Piece(s)Available

8 Days or more

19.1M619
1 Piece(s)Available

12 Days or more

30M830
1 Piece(s)Available

12 Days or more

30M1030
1 Piece(s)Available

12 Days or more

32M830
1 Piece(s)Available

12 Days or more

32M1030
1 Piece(s)Available

12 Days or more

35M835
1 Piece(s)Available

12 Days or more

35M1035

Loading...

  1. 1

Basic Information

Type Parallel with Tap Post Shape Round Material Aluminum
Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support