(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Strut Clamps - Type T, split, with slot on one shaft.

Strut Clamps - Type T, split, with slot on one shaft.
  • Volume Discount

•Type: T Shape
•Post Shape: Round
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Combined Posts Dia.: Equal Dia.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PC420
PE420
PF420
PG420
PJ420
PJ421
PK420
PL420
PN420
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
L F
1 Piece(s)Available

12 Days or more

9243
1 Piece(s)Available

8 Days or more

8242.5
1 Piece(s)Available

8 Days or more

10253
1 Piece(s)Available

8 Days or more

12273
1 Piece(s)Available

12 Days or more

13274
1 Piece(s)Available

11 Days or more

13194
1 Piece(s)Available

12 Days or more

15324.5
1 Piece(s)Available

12 Days or more

19.1375.5
1 Piece(s)Available

12 Days or more

16325

Loading...

  1. 1

Basic Information

Type T Shaped Post Shape Round Combined Posts Dia. Equal Dia.
Material Aluminum Surface Treatment Clear Anodize Collar White (Standard Product)

Additional Products in this Category

Tech Support