(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Pipe Joint, Square/Thread (Vertical) (SQ06-503)

Square Pipe Joint, Square/Thread (Vertical) SQ06-503
  • Volume Discount

•Type: With Horizontal Tapped Holes
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

SQ06-503

 
Part Number
SQ06-503
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M □A (□S)
(mm)
1 Piece(s)Available

12 Days or more

6M3□6

Loading...

  1. 1

Basic Information

Type Parallel with Tap Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Please check the type/dimensions/specifications of the part SQ06-503 in the Square Pipe Joint, Square/Thread (Vertical) series.

Products like this...

Part Number
SQ08-503
SQ08-504
SQ09-503
SQ09-504
SQ10-503
SQ10-504
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
Mounting Hole Screw Size M □A (□S)
(mm)
1 Piece(s)Available

12 Days or more

8M3□8
1 Piece(s)Available

12 Days or more

8M4□8
1 Piece(s)Available

12 Days or more

9M3□9
1 Piece(s)Available

12 Days or more

9M4□9
1 Piece(s)Available

12 Days or more

10M3□10
1 Piece(s)Available

12 Days or more

10M4□10

Additional Products in this Category

Tech Support