(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Square Pipe Joint, 3 Dimensional Square (SQ10-001)

Square Pipe Joint, 3 Dimensional Square SQ10-001
  • Volume Discount

•Type: Others
•Material: Aluminum
•Surface Treatment: Clear Anodize
•Collar: White (Standard Product)

PDF

Part Number

Configured Part Number is shown.

SQ10-001

 
Part Number
SQ10-001
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
□A (□S)
(mm)
1 Piece(s)Available

14 Days or more

10□10

Loading...

  1. 1

Basic Information

Type Others Material Aluminum Surface Treatment Clear Anodize
Collar White (Standard Product)

Please check the type/dimensions/specifications of the part SQ10-001 in the Square Pipe Joint, 3 Dimensional Square series.

Products like this...

Part Number
SQ15-001
Part NumberMinimum order quantityVolume DiscountDays to Ship Posts Dia.
(mm)
□A (□S)
(mm)
1 Piece(s)Available

14 Days or more

15□15

Additional Products in this Category

Tech Support