(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Circular Posts - Hollow, graduated, selectable length.

Circular Posts - Hollow, graduated, selectable length.
  • Volume Discount

•Type: Circular Shape
•Left End Shape: Straight
•Right End Shape: Straight
•Style: Hollow
•Engraved Scale: With Scale

PDF

Part Number

Configured Part Number is shown.

 
Part Number
SS13150DR
SS13250DR
SS13300DR
SS13500DR
SS15150DR
SS15250DR
SS15300DR
SS15500DR
SS16150DR
SS16250DR
SS16300DR
SS16500DR
SS19150DR
SS19250DR
SS19300DR
SS19500DR
SS20150DR
SS20250DR
SS20300DR
SS20500DR
SS25150DR
SS25250DR
SS25300DR
SS25500DR
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(mm)
Length L
(mm)
Thickness
(mm)
1 Piece(s)Available

12 Days or more

132101.2
1 Piece(s)Available

12 Days or more

133101.2
1 Piece(s)Available

12 Days or more

133601.2
1 Piece(s)Available

12 Days or more

135601.2
1 Piece(s)Available

11 Days or more

152101.5
1 Piece(s)Available

11 Days or more

153101.5
1 Piece(s)Available

12 Days or more

153601.5
1 Piece(s)Available

11 Days or more

155601.5
1 Piece(s)Available

12 Days or more

162101.5
1 Piece(s)Available

12 Days or more

163101.5
1 Piece(s)Available

12 Days or more

163601.5
1 Piece(s)Available

11 Days or more

165601.5
1 Piece(s)Available

11 Days or more

192502
1 Piece(s)Available

12 Days or more

193502
1 Piece(s)Available

12 Days or more

194002
1 Piece(s)Available

12 Days or more

196002
1 Piece(s)Available

12 Days or more

202502
1 Piece(s)Available

12 Days or more

203502
1 Piece(s)Available

12 Days or more

204002
1 Piece(s)Available

11 Days or more

206002
1 Piece(s)Available

12 Days or more

252502
1 Piece(s)Available

12 Days or more

253502
1 Piece(s)Available

12 Days or more

254002
1 Piece(s)Available

12 Days or more

256002

Loading...

  1. 1

Basic Information

Type Round shape End Shape (Left) No Machining End Shape (Right) No Machining
Material 304 Stainless Steel Surface Treatment No Style Hollow
Engraved Scale Scaled

Additional Products in this Category

Tech Support