(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Ambient Operating Temperature: -5℃~+40℃
•Ambient Operating Temperature: 85% RH or Less
•Part Number: Energized unlocking type
•Lead Wire (mm): 200
•Rated Voltage: DC24V
Part Number
Configured Part Number is shown.
LE-36-DSL
Type | Electric Lock | Electric Lock | Unlock When Live | Rated Voltage(V) | DC24 |
---|---|---|---|---|---|
Main Body Overall Length(mm) | 84 | Main Body Width(mm) | 63.5 | Main Body Height(mm) | 20 |
Ambient Operating Temperature | -5℃~+40℃ | Ambient Operating Temperature | 85% RH or Less | Part Number | Energized unlocking type |
Lead Wire(mm) | 200 | Rated Voltage | DC24V | Product Code | 50293 |
Please check the type/dimensions/specifications of the part LE-36-DSL in the Electromagnetic Lock (Energized Unlocking), LE-36-DSL series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy