(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Numeric Keypad and Motor Controller LE-107

Numeric Keypad and Motor Controller LE-107
  • Volume Discount

•Rated Voltage: DC12V
•Main Body Overall Length (mm): 220
•Main Body Width (mm): 110
•Main Body Height (mm): 75
•Product Code: 50136

PDF

Part Number

Configured Part Number is shown.

LE-107

 
Part Number
LE-107
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

13 Days or more

Loading...

  1. 1

Basic Information

Type Controller Rated Voltage(V) DC12 Main Body Overall Length(mm) 220
Main Body Width(mm) 110 Main Body Height(mm) 75 Rated Voltage DC12V
Product Code 50136

Please check the type/dimensions/specifications of the part LE-107 in the Numeric Keypad and Motor Controller LE-107 series.

Additional Products in this Category

Tech Support