(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Wrench FC-743

Hex Wrench FC-743
  • Volume Discount

•Main Body Overall Length (mm): 152
•Main Body Width (mm): 152
•Material: Chrome Molybdenum Steel
•Surface Finish: Zinc Plating Chromate Treatment
•Main Body Thickness (mm): 8

PDF

Part Number

Configured Part Number is shown.

FC-743

 
Part Number
FC-743
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHS
1 Piece(s)Available

13 Days or more

10

Loading...

  1. 1

Basic Information

Main Body Overall Length(mm) 152 Main Body Width(mm) 152 Material Chrome Molybdenum Steel
Surface Finish Zinc Plating Chromate Treatment Main Body Thickness(mm) 8 Product Code 62026

Please check the type/dimensions/specifications of the part FC-743 in the Hex Wrench FC-743 series.

Additional Products in this Category

Tech Support