(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Handle, A-167-H

Tightening Handle, A-167-H
  • Volume Discount

•Application: A-15, A-167
•Full Length (mm): 54
•Overall width (mm): 9.5
•Full Height (mm): 46
•Type: Handle key

PDF

Part Number

Configured Part Number is shown.

A-167-H

 
Part Number
A-167-H
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application A-15, A-167 Types Handle key Material Brass Plate (C2600P)
Finish Chrome Plating (MBCr) Full Length(mm) 54 Overall width(mm) 9.5
Full height(mm) 46 Product Code 64

Please check the type/dimensions/specifications of the part A-167-H in the Tightening Handle, A-167-H series.

Additional Products in this Category

Tech Support