(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Operator Key Switch S-102

Operator Key Switch S-102
  • Volume Discount

•Application: Various Types of Computers, ECRs, Alarm Devices, Inventory Management Equipment
•Body Material: Free-Cutting Brass Bar (C3604BD)
•Main Body Surface Finish: Chrome Plating (MBCr)
•Key Material: Brass Plate (C3713P)
•Key Surface Finish: Nickel Plating (MBNi)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
S-102-4
S-102-6
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Micro Switches
(piece)
Note Product Code
1 Piece(s)Available

12 Days or more

4Circuit Configuration: 15 Ways40397
1 Piece(s)Available

24 Days or more

6Circuit Configuration: 63 Ways40398

Loading...

  1. 1

Basic Information

Type W/ Multiple Micro Switches Main Body Material Brass Application Various Types of Computers, ECRs, Alarm Devices, Inventory Management Equipment
Body Material Free-Cutting Brass Bar (C3604BD) Main Body Surface Finish Chrome Plating (MBCr) Key Material Brass Plate (C3713P)
Key Surface Finish Nickel Plating (MBNi) Rotating Angle of Lock ·90° Rotation Type of Key Number of Key: 0102

Additional Products in this Category

Tech Support