(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Depth (mm): 33.5
•Plate Thickness: 3
•Material: Stainless Steel Casting
•Surface Finish: Bead Shot Treatment
Part Number
Configured Part Number is shown.
Loading...
Depth(mm) | 33.5 | Plate Thickness | 3 | Material | Stainless Steel Casting |
---|---|---|---|---|---|
Surface Finish | Bead Shot Treatment |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy