(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Interlocking Safety Equipment FA-622

Interlocking Safety Equipment FA-622
  • Volume Discount

•Application: For doors of prefabricated refrigerator freezer and walk-in refrigerator freezer
•Overall width (mm): 13
•Full Height (mm): 13

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-622-1
FA-622-2
FA-622-3
FA-622-B
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Material Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

26 Days or more

SetStainless Steel Plate900--60685
1 Piece(s)Available

18 Days or more

SetStainless Steel Plate1000--60686
1 Piece(s)Available

18 Days or more

SetStainless Steel Plate1200--60687
1 Piece(s)Available

8 Days or more

Push rodGlass Fiber1000131360764

Loading...

  1. 1

Basic Information

Application For doors of prefabricated refrigerator freezer and walk-in refrigerator freezer

Additional Products in this Category

Tech Support