(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Double-type fixed door of a shelter/housing box/anti-noise door, etc.
•Accessory: Rod (with latch), Rod bar guide, Rod bar bearing
•Full Length (mm): 500
•Overall width (mm): 25
•Full Height (mm): 26.5
Part Number
Configured Part Number is shown.
AC-377-F
Application | Double-type fixed door of a shelter/housing box/anti-noise door, etc. | Types | Handle/Rod latch set | Material | Zinc Alloy |
---|---|---|---|---|---|
Finish | Satin Nickel Chrome Plating | Accessory | Rod (with latch), Rod bar guide, Rod bar bearing | Full Length(mm) | 500 |
Overall width(mm) | 25 | Full height(mm) | 26.5 | Product Code | 03096 |
Please check the type/dimensions/specifications of the part AC-377-F in the Flat Latch for Opening Both Sides AC-377-F series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy