(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Miniature Interlocking Handle for Sealing, FA-729

Miniature Interlocking Handle for Sealing, FA-729
  • Volume Discount

•Application: Refrigerating freezer, Microwave oven
•Full Length (mm): 87.5
•Overall width (mm): 53
•Full Height (mm): 72
•Material: Zinc Alloy (ZDC)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-729-L
FA-729-R
Part NumberMinimum order quantityVolume DiscountDays to Ship Types Product Code
1 Piece(s)Available

8 Days or more

Handle main body (L)60690
1 Piece(s)Available

8 Days or more

Handle main body (R)60702

Loading...

  1. 1

Basic Information

Application Refrigerating freezer, Microwave oven Material Zinc Alloy (ZDC) Finish Chrome Plating
Full Length(mm) 87.5 Overall width(mm) 53 Full height(mm) 72

Additional Products in this Category

Tech Support