(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Magnet Handle for Sealing FA-610

Magnet Handle for Sealing FA-610
  • Volume Discount

•Application: For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc.
•Accessory: Two keys, Receiving Seat
•Full Length (mm): 270
•Type: Handle body
•Material: Zinc Alloy

PDF

Part Number

Configured Part Number is shown.

FA-610

 
Part Number
FA-610
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Application For medium/lightweight large door of kitchen equipment/medical equipment/test equipment, etc. Types Handle body Material Zinc Alloy
Finish Chrome Plating Selfishly Left/Right Combination Type Number of Keys 0200
Accessory Two keys, Receiving Seat Full Length(mm) 270 Product Code 60022

Please check the type/dimensions/specifications of the part FA-610 in the Magnet Handle for Sealing FA-610 series.

Additional Products in this Category

Tech Support