(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Corner Handle for Sealing, FA-901

Corner Handle for Sealing, FA-901
  • Volume Discount

•Application: Kitchen equipment, Medical equipment
•Full Length (mm): 190
•Overall width (mm): 27
•Full Height (mm): 37
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
FA-901-2-1
FA-901-2-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Number of Keys Accessory Product Code
1 Piece(s)Available

8 Days or more

400Resin cap, 2 keys, Strike plate60217
1 Piece(s)Available

8 Days or more

No KeyResin cap, Strike plate60653

Loading...

  1. 1

Basic Information

Application Kitchen equipment, Medical equipment Types Handle body Material Zinc Alloy
Finish Chrome Plating Full Length(mm) 190 Overall width(mm) 27
Full height(mm) 37

Additional Products in this Category

Tech Support