(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Waterproof Double Lock Handle A-372-F (Part Numbers)

Waterproof Double Lock Handle A-372-F
  • Volume Discount

•Accessory: Two keys, Large Nut, Screw Set
•Finish: Paint
•Color: Silver metallic
•Selfishly: Left/Right Combination Type
•Note: The clasp is sold separately

PDF

Part Number

Configured Part Number is shown.

A-372-F-2

 
Part Number
A-372-F-2
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Material Finish Color Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Product Code Note
1 Piece(s)Available

8 Days or more

-Cubicle, Switchboard, Control panelLock main bodyAluminum Alloy (ADC)PaintSilver metallicLeft/Right Combination Type0200804648Up to 2.3Two keys, Large Nut, Screw Set04329The clasp is sold separately

Loading...

  1. 1

Please check the type/dimensions/specifications of the part A-372-F-2 in the Waterproof Double Lock Handle A-372-F series.

Products like this...

Part Number
A-372-F-1-TAK60
A-372-F-2-TAK60
A-372-F-3
A-372-F-3-TAK60
A-372-RC-1-F
A-372-RC-2-F
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplication Types Material Finish Color Selfishly Number of Keys Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Plate Thickness
(mm)
Accessory Product Code Note
1 Piece(s)Available

12 Days or more

-Cubicle, Switchboard, Control panelLock main bodyAluminum Alloy (ADC)PaintSilver metallicLeft/Right Combination TypeTAK60976057Up to 5Two keys, Large Nut, Screw Set04063The clasp is sold separately
1 Piece(s)Available

12 Days or more

-Cubicle, Switchboard, Control panelLock main bodyAluminum Alloy (ADC)PaintSilver metallicLeft/Right Combination TypeTAK60804648Up to 2.3Two keys, Large Nut, Screw Set04064The clasp is sold separately
1 Piece(s)Available

16 Days or more

-Cubicle, Switchboard, Control panelLock main bodyAluminum Alloy (ADC)PaintSilver metallicLeft/Right Combination Type0200673548Up to 2.3Two keys, Large Nut, Screw Set04330The clasp is sold separately
1 Piece(s)Available

12 Days or more

-Cubicle, Switchboard, Control panelLock main bodyAluminum Alloy (ADC)PaintSilver metallicLeft/Right Combination TypeTAK60673548Up to 2.3Two keys, Large Nut, Screw Set04065The clasp is sold separately
1 Piece(s)Available

12 Days or more

10A-372-1Rubber CapsEthylene Propylene Rubber (EPDM)---------03740-
1 Piece(s)Available

17 Days or more

10A-372-2Rubber CapsEthylene Propylene Rubber (EPDM)---------03741-

Additional Products in this Category

Tech Support