(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Thin, Flat Swing Handle, A-499

Thin, Flat Swing Handle, A-499
  • Volume Discount

•Accessory: Clasp
•Full Length (mm): 142
•Overall width (mm): 32
•Material: Zinc Alloy
•Finish: Acrylic Resin Baked Finish

PDF

Part Number

Configured Part Number is shown.

A-499

 
Part Number
A-499
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Acrylic Resin Baked Finish Color Black
Number of Keys TAK40 Plate Thickness(mm) 3.2 Accessory Clasp
Full Length(mm) 142 Overall width(mm) 32 Product Code 03649

Please check the type/dimensions/specifications of the part A-499 in the Thin, Flat Swing Handle, A-499 series.

Additional Products in this Category

Tech Support