(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Flat Handle, A-464-F

Tightening Flat Handle, A-464-F
  • Volume Discount

•Accessory: Clasp
•Overall width (mm): 36
•Full Height (mm): 41
•Material: Zinc Alloy
•Finish: Satin Nickel Chrome Plating

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-464-F-1-1-R-TAK60
A-464-F-2-1-R-TAK60
A-464-F-3-1-R-TAK60
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Product Code
1 Piece(s)Available

18 Days or more

14304074
1 Piece(s)Available

Same day

Stock

12204075
1 Piece(s)Available

8 Days or more

8904076

Loading...

  1. 1

Basic Information

Material Zinc Alloy Finish Satin Nickel Chrome Plating Number of Keys TAK60
Plate Thickness(mm) 2.3 Accessory Clasp Overall width(mm) 36
Full height(mm) 41

Additional Products in this Category

Tech Support