(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Tightening Handle A-169

Tightening Handle A-169
  • Volume Discount

•Application: Vibration equipment
•Accessory: Dedicated clasp
•Compatible Knob: A-169-H
•Type: Lock main body
•Material: Carbon steel material for mechanical structure (S20C)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-169-1
A-169-2
Part NumberMinimum order quantityVolume DiscountDays to Ship Plate Thickness
(mm)
O.D.
(mm)
Product Code
1 Piece(s)Available

12 Days or more

Nut Fastening:Maximum 19/Welding:Maximum 3.23600369
1 Piece(s)Available

12 Days or more

Nut Fastening:Maximum 5.8/Welding:Maximum 2.62800370

Loading...

  1. 1

Basic Information

Application Vibration equipment Types Lock main body Material Carbon steel material for mechanical structure (S20C)
Finish Zinc Plating Chromate Treatment (MFZn-C) Selfishly Left/Right Combination Type Accessory Dedicated clasp
Applicable Knobs A-169-H

Additional Products in this Category

Tech Support