(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Saline-Resistant Plastic Handle, AP-33

Saline-Resistant Plastic Handle, AP-33
  • Volume Discount

•Application: Small door
•Overall width (mm): 33
•Plate Thickness (mm): Up to 1.5
•Accessory: Large Nut, Screw Set
•Type: Handle body

PDF

Part Number

Configured Part Number is shown.

 
Part Number
AP-33-4-BLACK
AP-33-6-BLACK
Part NumberMinimum order quantityVolume DiscountDays to Ship Full Length
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

12 Days or more

804400120
1 Piece(s)Available

12 Days or more

573900127

Loading...

  1. 1

Basic Information

Application Small door Types Handle body Material ABS Resin
Color Black Selfishly Left/Right Combination Type Overall width(mm) 33
Plate Thickness(mm) Up to 1.5 Accessory Large Nut, Screw Set Note The clasp is sold separately

Additional Products in this Category

Tech Support