(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Strong sealing of equipment such as shelter and cubicle
•Plate Thickness (mm): 32~52
•Full Length (mm): 170
•Overall width (mm): 80
•Finish: Baked Paint
Part Number
Configured Part Number is shown.
A-363-2A-L
Application | Strong sealing of equipment such as shelter and cubicle | Types | Main Body | Material | Aluminum Alloy |
---|---|---|---|---|---|
Finish | Baked Paint | Color | Gray | Selfishly | For Left Opening |
Specification 1 | Double sided handle | Specification 2 | With key hole | Plate Thickness(mm) | 32~52 |
Full Length(mm) | 170 | Overall width(mm) | 80 | Full height(mm) | 157 |
Product Code | 03384 |
Please check the type/dimensions/specifications of the part A-363-2A-L in the Small Cremone Lock A-363 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy