(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Application: Small Distribution Switchboard, Control Panel
•O.D. (mm): 22
•Compatible Knob: A-15-H(A-15-H)
•Type: Lock main body
•Material: Free-Cutting Brass Bar (C3602BD)
Part Number
Configured Part Number is shown.
A-15
Application | Small Distribution Switchboard, Control Panel | Types | Lock main body | Material | Free-Cutting Brass Bar (C3602BD) |
---|---|---|---|---|---|
Finish | Chrome Plating (MBCr) | O.D.(mm) | 22 | Applicable Knobs | A-15-H(A-15-H) |
Product Code | 00063 | Note | The clasp is sold separately |
Please check the type/dimensions/specifications of the part A-15 in the Clock-Type Lock Handle A-15 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy