(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Plane Handle with Push Button, A-180

Plane Handle with Push Button, A-180
  • Volume Discount

•Accessory: Two Keys, Screw Set, Dedicated Clasp
•Material: Zinc Alloy (ZDC)
•Finish: Satin chrome plating (MZCr)
•Number Of Keys: 030

PDF

Part Number

Configured Part Number is shown.

 
Part Number
A-180-1-1
A-180-2-1
A-180-3-1
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSPlate Thickness
(mm)
Full Length
(mm)
Overall width
(mm)
Full height
(mm)
Product Code
1 Piece(s)Available

8 Days or more

101.2~2.51424032.700497
1 Piece(s)Available

8 Days or more

100.6~1.51173629.800499
1 Piece(s)Available

8 Days or more

100.6~1.5843629.800501

Loading...

  1. 1

Basic Information

Material Zinc Alloy (ZDC) Finish Satin chrome plating (MZCr) Number of Keys 030
Accessory Two Keys, Screw Set, Dedicated Clasp

Additional Products in this Category

Tech Support