(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 7:00 p.m. 1/18/2025 to 4:00 p.m. (CST) 1/19/2025. We apologize for the inconvenience.

Push-Button Type, Double Handle A-871

Push-Button Type, Double Handle A-871
  • Volume Discount

•Application: Special purpose truck, Bus, Vibration equipment, Lift door
•Type: Handle body
•Material: Zinc Alloy (ZDC)
•Finish: Chrome Plating (MZCr)
•Number Of Keys: T0230

PDF

Part Number

Configured Part Number is shown.

A-871-2-S

 
Part Number
A-871-2-S
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Special purpose truck, Bus, Vibration equipment, Lift door Types Handle body Material Zinc Alloy (ZDC)
Finish Chrome Plating (MZCr) Number of Keys T0230 Accessory Two keys
Product Code 03690

Please check the type/dimensions/specifications of the part A-871-2-S in the Push-Button Type, Double Handle A-871 series.

Additional Products in this Category

Tech Support