(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

One-Touch Lever Handle A-232

One-Touch Lever Handle A-232
  • Volume Discount

•Application: Lightweight door of a cabinet, storage, communication equipment, control equipment, etc.
•Type: Handle body
•Material: Main body: Zinc alloy (ZDC)/Receiving fitting: Cold rolled steel plate (SPCC)
•Finish: Main body: Satellite chrome plating (MZCr)/Receiving fitting: Zinc plating chromate treatment (MFZn-C)
•Product Code: 01211

PDF

Part Number

Configured Part Number is shown.

A-232

 
Part Number
A-232
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Application Lightweight door of a cabinet, storage, communication equipment, control equipment, etc. Types Handle body Material Main body: Zinc alloy (ZDC)/Receiving fitting: Cold rolled steel plate (SPCC)
Finish Main body: Satellite chrome plating (MZCr)/Receiving fitting: Zinc plating chromate treatment (MFZn-C) Product Code 01211

Please check the type/dimensions/specifications of the part A-232 in the One-Touch Lever Handle A-232 series.

Additional Products in this Category

Tech Support